Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    DrumQuik PUR

    See DrumQuik PUR Products

    DrumQuik® PUR is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

    Assets & Downloads

    Features Benefits
    Quick connect/disconnect

    Faster container change-outs

    Automatic shutoff valve

    Stops flow when disconnected

    Disposable container insert

    Reduces chemical exposure and messy handlig

    Specifications & CV Value

    Operating Conditions (Fluid Transfer)

    Pressure: Uncoupled: Vacuum to 45 psig (3.1 bar)
    Coupled: Vacuum to drum rating
    Temperature: Drum Insert: -20°to 120°F (-29°to 49°C)
    Coupler: PVDF, 0° to 120°F (-18° to 49°C)

    Materials

    Drum insert & dip-tube: Virgin polyethylene (HDPE)
    Shipping plug: Virgin polyethylene (HDPE), FKM
    Coupler: PVDF
    Spring (coupler only): 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)
    Seals: Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer
    Bung seal: Polyolefin, EPDM, FKM
    Shipping plug seal: EPDM, FKM

    Torque specifications

    2" Buttress: 20ft-lbs (27 N m)
    BCS 56x4: 20ft-lbs (27 N m)
    2" NPS (plastic drum): 20ft-lbs (27 N m)
    2" NPS (steel drum): 15ft-lbs (20 N m)
    Shipping plug: hand tight
    Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    Extractables Reports

    Products

    Other

    DQPUR120112

    3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring

    DQPUR120112203

    3/4" Flare Coupler with FFKM (Simriz®) O-Ring and (PEEK®) Spring

    DQPUR120112208

    3/4" Flare Coupler with FKM (Viton®) O-Ring and Polyphenylene Sulfide Spring

    DQPUR120112209

    3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring

    DQPUR120112210

    3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring

    DQPUR120112211

    3/4 Flare Coupler with FFKM (Simriz®) O-Ring, FKM Vent Seal, and PTFE Encapsulated 316 Stainless Steel Spring

    Drum Inserts

    DQPUR202BUT

    2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

    DQPUR202BUT202

    2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)

    DQPUR2BUT0410

    Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

    DQPUR2BUT0985

    Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

    DQPUR2BUT0985202

    Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

    DQPUR2BUT1274

    Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

    Dip-Tubes

    DQPURDT0410

    Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans

    DQPURDT1274

    Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

    Fittings, Valves and Accessories

    DQPURSP

    Polyethylene Shipping Plug with EPDM Seal

    DQPURSP202

    Polyethylene Shipping Plug with FKM (Viton®) O-Ring

    Sample Kits

    DQPURSAMP202

    Sample Kit with 1 DQPUR120112 (FKM (Viton®) and PEEK® ) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

    DQPURSAMP209

    Sample Kit with 1 DQPUR120112 (PPS and Simriz® Spring) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

    O-Rings and Seals


    Back to Top