Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    Quick Disconnect Caps

    View Quick Disconnect Cap Products
    Use Our Product Specifier

    CPC offers many different products that will interface with laboratory bottles. From customer 45mm GL caps with integral quick disconnects and hydrophobic vent to products able to thread into existing ¼-28 holes in caps, CPC has a product that will fit your needs. Add CPC panel-mounted seal couplings to standard bottle caps for a quick disconnect feature. Quick disconnect caps make changing consumable products faster, safer and leak-free. 

    Product Series

    CPC Puncture Seal Couplings Ease Bulk Fluid Dispensing

    Puncture Seal Couplings provide a closed-system connection to bag-in-box containers and flexible bags or bottles with SP400 38mm threads. The Puncture Seal Coupling transporting and dispensing bulk fluids cleaner and safer. The system consists of a Puncture Seal closure cap and a specially designed quick disconnect coupling body. 


    From CPC's Knowledge Center


    Download and Read These Helpful Resources


    Check Out These Technical Resources