Product Catalogs & Literature for General Purpose

Catalogs & Spec Sheets

PDF Catalog

CPC Product Catalog

CPC's general product catalog includes CPC fluid handling connectors and couplings from fittings to intelligent couplings with everything in-between.

White Papers & Technical Guides

PDF

Get a Grip! An Introduction to Hose Barbs

It’s easy to take the humble hose barb for granted. After spending hours evaluating chemical compatibility, peak pressure and flow rate, you not only need to pick just the right tubing or hose, but also how to connect them.

PDF icon

Non-Spill Quick Disconnect Technology

Recent design innovations in valve design, optimized flow area calculations and isolation of the valve actuation springs from the fluid flow path have led to new low pressure, thermoplastic quick disconnect couplings incorporating flush face non-spill valve technology.

PDF preview white paper

Pipe Threads: Types and Designations

Different types of screw threads have evolved for fastening and hydraulic systems. In this paper, you’ll learn about the different types of threads and how they are used.

PDF preview of white paper

Why Connections Matter in Additive Manufacturing

Additive manufacturing (AM) is expected to grow 20-22% annually for the next five years.1 As the use of AM continues to expand across a wide range of industries, so do the needs to better handle the fluids used throughout AM processes.

Case Studies & Testimonials

Preview of testimonial

Boat Engine Installation (MerCruiser)

Eliminating the use of hose clamps and screws on Mercury MerCruiser’s sterndrives allowed boat manufacturers to save up to five minutes of installation time per engine.

Preview of testimonial

Bulk Ink Delivery (HP)

With NS4 Series non-spill couplings, the tubing between the enclosed regulator assembly and the printheads can be easily connected and disconnected without the worry of messy ink spills.

Preview of testimonial

Chemical Transport System

With the integration of CPC’s non-spill quick disconnect couplings, Semco was able to offer its customers a safer, easier-to-use chemical management system that reduced spillage and contamination.

Preview of case study

Microbrewery Brewing Success (Urban Growler)

One local brewery using CPC’s connectors is Urban Growler Brewing in St. Paul, Minnesota, which uses the components to save time when making CO2 level checks that require frequent air line connections and disconnections.

Brochures

PDF Brochure

Adding intelligence to 3D Printing

Connecting Intelligently in Additive Manufacturing! Download our brochure to see why connecting in intelligent ways helps support safe and efficient material handling.

Frequently Downloaded General Purpose Literature


Problems are solved by problem solvers


Ask Our Engineers
Error Showing Content - please login as admin for details.