SnapQuik

See SnapQuik Products

SnapQuik® is a breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile. Featuring a unique internal latching mechanism that creates a smooth, streamlined exterior that is easy to clean and use. The user-friendly break away design of SnapQuik prevents misconnections with luers, protects equipment and ensures patient safety.

Features Benefits
Break away latch mechanism Intuitive, rapid disconnection
Internal latch design Streamlined exterior is easy to clean
Audible click at connection Assures reliable connection is made
Does not mate to luer fittings Improved patient safety

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 15 psi, 1.03 bar
Temperature: 32° to 122° F (0° to 50° C)

Materials

Main component: Acetal
O-ring: Buna-N

Other

Tubing sizes: 3/32” and 1/8" ID

Cv Value

Cv ~ 0.10 max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

Error Showing Content - please login as admin for details.