Multi-tube couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.
Tentubeâ„¢ is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch.
Sixtubeâ„¢ couplings disconnect up to six separate fluid or air lines. The Sixtube is available with valves on the insert side and features the CPC thumb latch. The snap-in panel mount design keeps a low profile on the front of an equipment panel.
The 3/32" flow Twin Tubeâ„¢ coupling disconnects two separate fluid lines. The non-valved Twin Tube maintains two individual flow paths in one coupling and features the CPC thumb latch.The panel mount design keeps a low profile on the front of an equipment panel.