PLC NSF

See PLC NSF Products

The 1/4" flow PLC Series is proven worldwide in thousands of applications and offers the widest selection of sizes and configurations. PLC quick disconnect couplings are injection molded from acetal thermoplastic and are resistant to most mild chemical solutions.

These couplings offer the flexibility of multiple configurations and terminations and mate with both LC metal and PLC12 polypropylene couplings. NSF-listed versions are suitable for use with beverage and condiment lines.

The PLC Series is also available with optional RFID (Radio Frequency Identification) capability.

Assets & Downloads

Features Benefits
Colder thumb latch One-hand connection and disconnection
Integral terminations

Fewer leak points, shorter assemblies,

faster installations

Clicks when connected Assurance of a reliable connection
Compatible Mates with LC and PLC12 Series couplings

 

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials

Main components and valves: Acetal
Thumb Latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N

Other

Color: Natural white, others available
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm

JG® Tubing Specifications

Tube tolerances: 1/4" OD, +0.001/-0.004
3/8" OD, +0.001/-0.004
Tube Types (Plastic tube): Polyethylene, nylon, polyurethane
(Metal tube): Brass, Copper and mild steel

Cv Value

Cv ~ 1.40 (20.17) max
Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
For soft or thin wall tubing with JG terminations, tube supports are recommended
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

20400

20400

1/4 NPT Non-Valved Coupling Body (PLC10004 NSF)

20600

20600

3/8 NPT Valved Coupling Body (PLCD10006 NSF)

20800

20800

3/8 Hose Barb Valved In-Line Coupling Body (PLCD17006 NSF)

21000

21000

1/4 NPT Valved Coupling Body (PLCD10004 NSF)

21100

21100

1/4 Hose Barb Valved Panel Mount Coupling Body (PLCD16004 NSF)

22100

22100

1/4 Hose Barb Valved In-Line Coupling Body (PLCD17004 NSF)

22300

22300

3/8 JG Valved In-Line Coupling Body (PLCD14006 NSF)

22500

22500

1/4 Hose Barb Non-Valved In-Line Coupling Body (PLC17004 NSF)

22900

22900

1/4 JG Valved In-Line Coupling Body (PLCD14004 NSF)

24300

24300

1/4 PTF Valved In-Line Coupling Body (PLCD13004 NSF)

24500

24500

3/8 PTF Valved In-Line Coupling Body (PLCD13006 NSF)

26700

26700

3/8 Hose Barb Valved Panel Mount Coupling Body (PLCD16006 NSF)

28200

28200

1/4 JG Valved Panel Mount Coupling Body (PLCD11004 NSF)

20100

20100

3/8 Hose Barb Non-Valved In-Line Coupling Insert (PLC22006 NSF)

20300

20300

1/4 NPT Non-Valved Coupling Insert (PLC24004 NSF)

21400

21400

3/8 Hose Barb Valved In-Line Coupling Insert (PLCD22006 NSF)

21500

21500

1/4 Hose Barb Valved In-Line Coupling Insert (PLCD22004 NSF)

22000

22000

1/4 NPT Valved Coupling Insert (PLCD24004 NSF)

22200

22200

3/8 NPT Valved Coupling Insert (PLCD24006 NSF)

22400

22400

1/4 Hose Barb Non-Valved In-Line Coupling Insert (PLC22004 NSF)

24700

24700

1/4 JG Valved In-Line Coupling Insert (PLCD29004 NSF)

24800

24800

3/8 JG Non-Valved In-Line Coupling Insert (PLC29006 NSF)

24900

24900

3/8 JG Valved In-Line Coupling Insert (PLCD29006 NSF)

26600

26600

1/4 Hose Barb Valved Panel Mount Coupling Insert (PLCD42004 NSF)

30400

30400

3/8 NPT Non-Valved Coupling Insert (PLC24006 NSF)

Error Showing Content - please login as admin for details.