PMC

See PMC Products

PMC Series couplings have a 1/8" flow are used in a wide variety of general-purpose applications. Featuring the CPC thumb latch, the PMC is easier to use than ball-and-sleeve connector designs. One-hand connection and disconnection and integral terminations make the PMC the choice for ease of use and manufacture.

These couplings offer the flexibility of multiple configurations and terminations and mate with both MC metal and PMC12 polypropylene couplings. NSF-listed versions are available.

Assets & Downloads

Features Benefits
Hose barb shroud Extra protection for the 1/16" hose barb
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with PMC12 and MC Series couplings
Clicks when connected Assurance of a reliable connection

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials:

Main components and valves: Acetal
Thumb Latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N

Other

Color: Natural white, others available
Tubing range: 1/16" to 1/4" ID, 1.6mm to 6.4mm ID
*NOTE: For 1/16" ID tubing, maximum tube OD is .150".

Cv Value

Cv ~0.51 (7.35) max
Cv ~ 0.26 (3.75) max
Cv ~ 0.24 (3.46) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

PMC1002

PMC1002

1/8 NPT Non-Valved Coupling Body

PMC1004

PMC1004

1/4 NPT Non-Valved Coupling Body

PMC12025

PMC12025

5/32 PTF Non-Valved Panel Mount Coupling Body

PMC1204

PMC1204

1/4 PTF Non-Valved Panel Mount Coupling Body

PMC12M42

PMC12M42

4mm PTF Non-Valved Panel Mount Coupling Body

PMC13025

PMC13025

5/32 PTF Non-Valved In-Line Coupling Body

PMC1304

PMC1304

1/4 PTF Non-Valved In-Line Coupling Body

PMC13M42

PMC13M42

4mm PTF Non-Valved In-Line Coupling Body

PMC1601

PMC1601

1/16 Hose Barb Non-Valved Panel Mount Coupling Body

PMC1602

PMC1602

1/8 Hose Barb Non-Valved Panel Mount Coupling Body

PMC1603

PMC1603

3/16 Hose Barb Non-Valved Panel Mount Coupling Body

PMC1604

PMC1604

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

PMC1701

PMC1701

1/16 Hose Barb Non-Valved In-Line Coupling Body

PMC1702

PMC1702

1/8 Hose Barb Non-Valved In-Line Coupling Body

PMC1703

PMC1703

3/16 Hose Barb Non-Valved In-Line Coupling Body

PMC1704

PMC1704

1/4 Hose Barb Non-Valved In-Line Coupling Body

PMC181032

PMC181032

10-32 Non-Valved Panel Mount Coupling Body

PMC191032

PMC191032

10-32 Non-Valved In-Line Coupling Body

PMCD12025

PMCD12025

5/32 PTF Valved Panel Mount Coupling Body

PMCD1204

PMCD1204

1/4 PTF Valved Panel Mount Coupling Body

PMCD12M42

PMCD12M42

4mm PTF Valved Panel Mount Coupling Body

PMCD1304

PMCD1304

1/4 PTF Valved In-Line Coupling Body

PMCD1601

PMCD1601

1/16 Hose Barb Valved Panel Mount Coupling Body

PMCD1602

PMCD1602

1/8 Hose Barb Valved Panel Mount Coupling Body

PMCD1603

PMCD1603

3/16 Hose Barb Valved Panel Mount Coupling Body

PMCD1604

PMCD1604

1/4 Hose Barb Valved Panel Mount Coupling Body

PMCD1701

PMCD1701

1/16 Hose Barb Valved In-Line Coupling Body

PMCD1702

PMCD1702

1/8 Hose Barb Valved In-Line Coupling Body

PMCD1703

PMCD1703

3/16 Hose Barb Valved In-Line Coupling Body

PMCD1704

PMCD1704

1/4 Hose Barb Valved In-Line Coupling Body

DSM2202

DSM2202

1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert

PMC20025

PMC20025

5/32 PTF Non-Valved Coupling Insert

PMC2004

PMC2004

1/4 PTF Non-Valved Coupling Insert

PMC2006

PMC2006

3/8 PTF Non-Valved Coupling Insert

PMC20M42

PMC20M42

4mm PTF Non-Valved Coupling Insert

PMC21025

PMC21025

5/32 PTF Non-Valved Elbow Coupling Insert

PMC2104

PMC2104

1/4 PTF Non-Valved Elbow Coupling Insert

PMC2201

PMC2201

1/16 Hose Barb Non-Valved In-Line Coupling Insert

PMC2202

PMC2202

1/8 Hose Barb Non-Valved In-Line Coupling Insert

PMC2203

PMC2203

3/16 Hose Barb Non-Valved In-Line Coupling Insert

PMC2204

PMC2204

1/4 Hose Barb Non-Valved In-Line Coupling Insert

PMC2302

PMC2302

1/8 Hose Barb Non-Valved Elbow Coupling Insert

PMC2304

PMC2304

1/4 Hose Barb Non-Valved Elbow Coupling Insert

PMC2402

PMC2402

1/8 NPT Non-Valved Coupling Insert

PMC2404

PMC2404

1/4 NPT Non-Valved Coupling Insert

PMC4004

PMC4004

1/4 PTF Non-Valved Panel Mount Coupling Insert

PMC4201

PMC4201

1/16 Hose Barb Non-Valved Panel Mount Coupling Insert

PMC4202

PMC4202

1/8 Hose Barb Non-Valved Panel Mount Coupling Insert

PMC4203

PMC4203

3/16 Hose Barb Non-Valved Panel Mount Coupling Insert

PMC4204

PMC4204

1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

PMCD2004

PMCD2004

1/4 PTF Valved In-Line Coupling Insert

PMCD2006

PMCD2006

3/8 PTF Valved In-Line Coupling Insert

PMCD20M42

PMCD20M42

4mm PTF Valved In-Line Coupling Insert

PMCD2104

PMCD2104

1/4 PTF Valved Elbow Coupling Insert

PMCD2201

PMCD2201

1/16 Hose Barb Valved In-Line Coupling Insert

PMCD2202

PMCD2202

1/8 Hose Barb Valved In-Line Coupling Insert

PMCD2203

PMCD2203

3/16 Hose Barb Valved In-Line Coupling Insert

PMCD2204

PMCD2204

1/4 Hose Barb Valved In-Line Coupling Insert

PMCD2302

PMCD2302

1/8 Hose Barb Valved Elbow Coupling Insert

PMCD2304

PMCD2304

1/4 Hose Barb Valved Elbow Coupling Insert

PMCD4004

PMCD4004

1/4 PTF Valved Panel Mount Coupling Insert

PMCD4201

PMCD4201

1/16 Hose Barb Valved Panel Mount Coupling Insert

PMCD4202

PMCD4202

1/8 Hose Barb Valved Panel Mount Coupling Insert

PMCD4203

PMCD4203

3/16 Hose Barb Valved Panel Mount Coupling Insert

PMCD4204

PMCD4204

1/4 Hose Barb Valved Panel Mount Coupling Insert

PMC30

PMC30

MC Plug Coupling Insert

1437400

1437400

AS568-008 Class VI Silicone O-Ring (PMC)

Error Showing Content - please login as admin for details.