Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    Aseptic Sterile Connectors

    Maintain the integrity of your sterile media transfers with CPC’s aseptic connection technologies. Trust CPC purpose-built connectors for sterile, reliable connections day in and day out.

    Learn more

    Product Series

    Quick and Easy Sterile Connections with AseptiQuik® Series

    Featuring intuitive designs that are robust, reliable and easy to use, the AseptiQuik Series has the industry’s broadest range of sterile connectors, from 1/8-inch up to 1-inch, giving process and manufacturing engineers greater flexibility in design and implementation. Simplify the integration of hybrid systems with single-use technologies with Steam-Thru® Sterile Connectors. These integrated sterile connectors help reduce sterilization steps needed to return an opened system back to a functionally closed system.

    BIO-Aseptic-Sterile-Family2-1

    Benefits of CPC AseptiQuik Sterile Connectors

    • Broad range of format and sizes
    • Easy-to-use Flip-Click-Pull assembly to lower risk of operator error
    • Audible "click" to confirm assembly
    • Compatibility with wide range of chemicals
    • Superior flow rate performance to size ratio for optimal flow to size selection
    • Genderless connections mean less inventory, system set-up and operator training
    • Sterile media transfers between tube sets and bag assemblies even in non-sterile environments
    • Robust design ensures reliable performance 
    • No additional equipment―clamps, fixtures or tube welds―needed
    • Ability to be connected without the use of a laminar flow hood/bio safety cabinet
    • Minimizes cross-contamination risks 

    When Small is the Answer, Choose CPC MicroCNX® Sterile Connectors

    In state-of-the-art biopharma and cell and gene therapy markets, you’re challenged to engineer and operate processes that are robust, reliable and repeatable. MicroCNX, an aseptic micro-connector from CPC, can help you be more efficient, reduce time and total cost. Mitigate risk by replacing the cumbersome, outdated practice of tube welding. Small profile and lightweight, MicroCNX Sterile Connectors allow facilities to gain space especially suites-style environments where clean room space is at premium.

    BIO-Aseptic-Sterile-MicroCNX-1

    Benefits of CPC MicroCNX Sterile Connectors

    • Alternative to tube welding for 1/8” ID x ¼” OD tube
    • Broad range of termination options including 1/8”, 3/32” and 1/16” barb sizes  
    • Sterilize with autoclave or gamma or pre-sterilize with assembly, when required
    • No additional equipment or electricity needed to operate the connections
    • Intuitive 3-step design minimizes operator error
    • Innovative valve design eliminates risk of extractables
    • Reduction in time per sterile connect―in seconds vs. minutes
    • Eliminate capital investment, internal maintenance and validation
    • Genderless connections mean less inventory, system set-up and operator training 

    Validation Reports

    CPC validation reports provide details information on the testing that has been performed on CPC connectors according to cGMP guidelines. Product-specific reports contain relevant information on how the product has been validated to provide confidence at every point of connection. Reports provide specifics on details such as packaged shipping conditions; accelerated age testing, freeze/thaw conditioning; sterilization conditioning; as well as connected bubble leak; pressure, and temperature tests.

    Information from CPC's Biopharma Media Handling Experts

    From the Knowledge Center

    Find Your Way to Our Products

    Download Product Validation Reports

    Connect with Us