Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Micro is Macro

Adopting one micro solution - aseptic connectors - can
have macro impacts on cell processing.

A Matter of Integrity 

The cutting-edge work of cell and gene therapy research and development does not match the integrity of the process. Now is the time to match the innovation and promise of advanced therapies with the manufacturing process of getting patients these therapies they desperately need. 

Cell Processing Applications


What are MicroCNX® Series Connectors?

The small-format MicroCNX series connectors increase process design flexibility by integrating with different tubing sizes and materials. Their robust design, including innovative valves and genderless format, provides uncompromising reliability. Aseptic MicroCNX connectors help manufacturers be more efficient, reduce time, lower total costs and mitigate risk.

The Connector Solution for Cell and Gene Therapy.

MicroCNX family

MicroCNX Nano

Specifically designed for the challenging conditions of biological media transfer in CGT applications. It can withstand ultra low temperatures down to -190°C (cryogenic freezing applications)and is the lowest profile connector in the industry; ensuring a fit into any freezing cassette used in CGT processing. Like the original MicroCNX standard connector, the MicroCNX Nano provides a simple, efficient method of connecting tubing for small-format biomanufacturing assemblies. The MicroCNX Nano comes in 1/8", 3/32", and 1/16" hose barb terminations for connection to a variety of tubing types including silicone, TPE and PVC.

MicroCNX Nano specification data

MicroCNX Nano Frozen Cassette
MicroCNX Tubing
Nano frozen cassette

MicroCNX ULT

The connector solution for cryogenic freezing applications and connections using PVC tubing. The MicroCNX ULT can be frozen down to vaporized liquid nitrogen temperatures (-190° C) and has increased compatibility with harsh chemicals. The MicroCNX ULT connects to 1/16”, 3/32” and 1/8” tubing sizes and can be gamma irradiated up to 50kGy and autoclaved one cycle up to 250° F for 30 minutes.​

MicroCNX Ult product table

MicroCNX Ult with cassette
MicroCNX Ult with tubing
MicroCNX Ult assembly

MicroCNX Standard

The first aseptic, single-use connector on the market for small-format tubing, and the most efficient alternative to tube welding. The MicroCNX standard connects to 1/16”, 3/32” and 1/8” tubing and eases specification with one part number for both halves. The easy-to-use three step connection process reduces risk of operator error.​

MicroCNX product table

MicroCNX with rocker pannel
MicroCNX tubing
MicroCNX in lab

MicroCNX Luer

The first aseptic, single-use connector on the market. The MicroCNX Luer is a sterile connection solution that enables a technician to make connections inside of the biosafety cabinet. The MicroCNX Luer termination comes in a 1/8” flow path and has female and male terminations. Also, lowers risk of operator error and related performance, reliability and safety concerns. The easy-to-use three step connection process reduces risk of operator error.​for small-format tubing, and the most efficient alternative to tube welding. The MicroCNX standard connects to 1/16”, 3/32” and 1/8” tubing and eases specification with one part number for both halves. The easy-to-use three step connection process reduces risk of operator error.​

MicroCNX Luer product table

MicroCNX Luer in bio safety cabinet
MicroCNX Luer with tubing
MicroCNX Luer in bio safety cabinet

Resources


Subscribe to CPC Bio Updates

Check out the latest Biocast episode on Automation and Robotics in cell therapy.

Subscribe

Request More Information 

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.